Publish your products
SPRING Balance board Maze
Lekolar

SPRING Balance board Maze

Powder galvanized and powder coated steel construction. Elements made of durable HDPE plate and screws covered with plastic caps. 

Technical specification
  • Unique ref.100287
  • Product familySpring
  • Product groupPlayground
  • TypeObject (single object)
  • Date of publishing2021-11-26
  • Edition number1
  • Height (mm)450
  • Width (mm)1500
  • Depth (mm)1000
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondaryPowder coated steel
Classification
  • BIMobject CategoryLandscaping - Playground

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit