Publish your products
SPORT Football Goal 240x60 cm
Lekolar

SPORT Football Goal 240x60 cm

Massiv and stable football goal made of hot dip galvanized steel. Ideal for schoolyards and public playgrounds.
Technical specification
  • Unique ref.110682
  • Product familySport
  • Product groupPlayground
  • TypeObject (single object)
  • Date of publishing2022-01-11
  • Edition number1
  • Height (mm)1600
  • Width (mm)2400
  • Depth (mm)960
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Playground

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit