Publish your products
24" x 96" 2 hp Pre-Assembled Simplex Grinder Package

24" x 96" 2 hp Pre-Assembled Simplex Grinder Package

  • 2 hp.
  • 1 1/4" Discharge

For residential and commercial applications, the 2496LSG is a complete factory assembled simplex grinder package featuring the LSG200-Series 2 hp Omnivore® grinder pump. All internal brackets, floats, guide-rail base and discharge piping is pre-installed at the factory saving hours of labor at the job site.

Features

  • Factory assembled simplex grinder package with 24" X 96" fiberglass basin and Omnivore® Grinder Pump
  • 2 hp grinder pump available in various voltages
  • Anit-flotation collar
  • Solid, heavy-duty fiberglass cover (optional black steel, solid)
  • GR20 guide rail assembly
  • Galvanized guide rail piping (stainless optional)
  • All internal piping and brackets pre-mounted
  • Floats are pre-mounted at factory-set levels
  • All stainless steel fasteners
  • 1-1/4" schedule 80 PVC discharge piping with ball valve and check valve
  • (NEMA 4x simplex panel with alarm on 2496LSG)
Technical specification
  • Unique ref.libertypumps-2496series
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2019-09-26
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC nameSewage pumps
  • UNSPSC code40151517
  • CSI MasterFormat 2014 Code33 32 16.13
  • CSI MasterFormat 2014 TitlePackaged Sewage Grinder Pumping Units
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit