Publish your products
LCU-N20ST, 115V Neutralizing Condensate Pump

LCU-N20ST, 115V Neutralizing Condensate Pump

For neutralization and removal of acidic condensate produced by high-efficiency combustion equipment. When not neutralized, acidic condensate has the potential to harm the environment and any plumbing it comes in contact with due to its acidic nature.

Specification
  • 115V
    60 Hz
    20' Maximum Head

    Features

    • High impact ABS tank
    • Three 1" standard condensate inlet holes
    • 6' Power cord with ground
    • Built-in overflow safety switch
    • Pellet media is a granular form of magnesium oxide 5/16" - 3/8" (8-10 mm)

    Benefits

    • Prevents expensive repairs due to corroding drains and sewer systems
    • Neutralized condensate is environmentally safer compared to acidic condensate
    • Neutralizer media is contained within a cartridge to make replacing used media hassle-free
    • Smaller magnesium oxide pellets offer faster neutralization of high PH water over larger size media


Technical specification
  • Unique ref.libertypumps-lcu-n20st-115V-neutralizing-condensate-pump
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2022-02-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_53_86_05
  • Uniclass 2015 DescriptionAutomatic condensate pumps
  • CSI MasterFormat 2014 Code23 21 29
  • CSI MasterFormat 2014 TitleAutomatic Condensate Pump Units
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit