Publish your products
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate
FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate

    FlexStep: 2+1 Steps - platform lift - lifting platform - lift for wheelchair users - combined stair and lift - easy to integrate

    FlexStep2-IN-1 SOLUTION WITH STEPS AND LIFT

    FlexStep is an innovative, compact accessibility solution, able to act as ordinary steps and a lift for wheelchair users.

    FlexStep has a wide range of design and configuration options, making it easy to integrate into existing rooms and situations. 

    FlexStep can be aquired in 4 standard width: 700 / 800 / 900 / 1000 mm

    FlexStep 2plus1-step / 2plus2-step is recommended for lifting heights between 240 and 370mm. 

    UNIQUE BENEFITS

    • 2-IN-1 Solution: Staircase and lift
    • High-quality danish product
    • Indoor and Outdoor use
    • Easy to integrate in both new and existing buildings
    • Plug-and-play installation
    • Integrated machinery
    • Multiple designoptions

    MORE THAN A TECHNOLOGY YOU NEED - it’s a technology you want

    #liftingplatform #lift #wheelchair #platformlift #lifting #accessibility

    Specification
    • Version:V2
      Lifting height 1 stop
      240-370 mm
      Length (stairs)
      1335 / 1410 mm
      Length (platform)
      1210 mm
      Inside step width
      700 / 800 / 900 / 1000 mm
      Min. Inst. Width
      1000 / 1100 / 1200 / 1300 mm
      Lifting capacity
      400 kg / 2 pers.
      Lifting speed
      40 mm / s
      Duty cycle: 
      2 min. / 5 min
      Noise
      < 70 dB
      Weight
      114-150kg
    Technical specification
    • Unique ref.FlexStep-2plus1-Steps
    • Product familyPlatform Lifts
    • Product groupFlexStep
    • TypeObject (single object)
    • Date of publishing2022-03-16
    • Edition number1
    • Height (mm)600
    • Width (mm)900
    • Depth (mm)1460
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)205
    Classification
    • BIMobject CategoryConstruction - Lift systems

    Region availability

    Europe Asia Oceania North America Africa
    Åland Islands
    Bahrain
    American Samoa
    Canada
    South Africa
    Albania
    Hong Kong
    Australia
    Greenland
    Andorra
    Indonesia
    Cook Islands
    Mexico
    Austria
    Israel
    French Polynesia
    Puerto Rico
    Belgium
    Japan
    Guam
    United States
    Bosnia and Herzegovina
    Kuwait
    New Zealand
    Bulgaria
    Malaysia
    Palau
    Croatia
    Palestine
    Samoa
    Cyprus
    Philippines
    United States Minor Outlying Islands
    Czech Republic
    Qatar
    Denmark
    Saudi Arabia
    Estonia
    Singapore
    Faroe Islands
    South Korea
    Finland
    Thailand
    France
    United Arab Emirates
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit