Publish your products
Combidock leveller 253NG
Combidock leveller 253NG
Combidock leveller 253NG

    Combidock leveller 253NG

    The Loading Systems Combidock leveller 253NG is the newest generation electro-hydraulic dock levellers. The telescopic lip is divided into three parts to enable loading of delivery vans. It is suitable for delivery vans carrying loads up to 2000 kg and lorries up to 6000kg. When loading a delivery van the Combidock leveller its upwards and downwards movements are compensated. On the intuitive 6-button control the lip can be positioned in an ultimate accurate manner. Selecting to load a lorry or delivery van is mandatory.  The Combidock leveller 253NG can be tailor-made in different built-in possibilities, options and finishes.

    Specification
    • The Loading Systems Combidock leveller 253NG is made from high-quality durbar plate. The telescopic lip is divided into three sections, the leveller can be used for loading both lorries and delivery vans. When loading delivery vans, the weight of the leveller will be compensated, to prevent the van from overloading. 

      Standard safety provisions:

      • Fully hydraulic safety stop;
      • Emergency stop switch with reset facility;
      • Fixed and moving toe guards;
      • Robust adjustable support legs for cross traffic;
      • Black / yellow safety markings
      • Permanent maintenance support;
      • Thermal relay electric motor protection;
      • Operating pictographs;
      • Mandatory selection of operating mode;
      • Acoustic signalling for overloading in 20kN mode.

      Standards
      The telescopic lip dock leveller 233NG has the CE-marking. All loading Systems dock levellers are in compliance with all safety aspects stipulated in the European Directive EN 1398.

      Technical Specifications

      • Standards CE-marking
      • Loading capacity (EN 1398) 20/60 kN
      • Construction height 800 - 1000 mm
      • Sliding length 0 – 500 mm (1000 mm as an option)
      • Lip angle ca. 5°
      • Motor 1,1 kW
      • Power supply 400 V / 50 Hz / 2,5 A
      • Control current 24 V DC
      • Protection class IP 54
      • Working pressure ca. 100 bar
      • Outside diameter main cylinder 65 mm
      • Outside diameter lip cylinder 50 mm
      • Operating temperature -30° till +50° Celsius
      • Standard colour RAL 9005 (black)

      No rights may be derived from the BIM models.

    Technical specification
    • Unique ref.combidock-leveller-253ng
    • Product familyDock Equipment
    • Product groupDock levellers
    • TypeObject (single object)
    • Date of publishing2018-05-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • UNSPSC nameLift stations
    • UNSPSC code47101533
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 13 15
    • OmniClass TitleHydraulic Dock Levelers
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Armenia
    Algeria
    Argentina
    Australia
    Mexico
    Albania
    Azerbaijan
    Angola
    Bolivia
    Guam
    Panama
    Andorra
    Bahrain
    Benin
    Brazil
    New Caledonia
    Austria
    Bangladesh
    Botswana
    Chile
    New Zealand
    Belarus
    Bhutan
    Burkina Faso
    Colombia
    Norfolk Island
    Belgium
    Brunei
    Cameroon
    Ecuador
    Bosnia and Herzegovina
    Cambodia
    Comoros
    Paraguay
    Bulgaria
    China
    Côte d'Ivoire
    Peru
    Croatia
    Georgia
    Egypt
    Suriname
    Cyprus
    Hong Kong
    Equatorial Guinea
    Uruguay
    Czech Republic
    India
    Eswatini
    Denmark
    Indonesia
    Ethiopia
    Estonia
    Israel
    Gabon
    Faroe Islands
    Japan
    Ghana
    Finland
    Jordan
    Guinea
    France
    Kazakhstan
    Guinea-Bissau
    Germany
    Kuwait
    Kenya
    Gibraltar
    Kyrgyzstan
    Lesotho
    Greece
    Laos
    Liberia
    Guernsey
    Lebanon
    Madagascar
    Hungary
    Macau
    Malawi
    Iceland
    Malaysia
    Mauritius
    Ireland
    Mongolia
    Morocco
    Isle of Man
    Myanmar (Burma)
    Mozambique
    Italy
    Nepal
    Namibia
    Jersey
    Oman
    Nigeria
    Latvia
    Philippines
    Reunion
    Liechtenstein
    Qatar
    Rwanda
    Lithuania
    Saudi Arabia
    Senegal
    Luxembourg
    Singapore
    Sierra Leone
    Malta
    South Korea
    South Africa
    Moldova
    Sri Lanka
    Tanzania
    Monaco
    Taiwan
    The Gambia
    Montenegro
    Tajikistan
    Togo
    Netherlands
    Thailand
    Tunisia
    North Macedonia
    Türkiye
    Uganda
    Norway
    United Arab Emirates
    Western Sahara
    Poland
    Uzbekistan
    Zambia
    Portugal
    Vietnam
    Zimbabwe
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City