Publish your products
Telescopic lip loading platform
Telescopic lip loading platform
Telescopic lip loading platform

    Telescopic lip loading platform

    5.0 out of 5 stars5.0(5 reviews)
    Loading platform ALUTECH
    Type of loading platform: For installation of a dock leveller with swing lip (SL), a DH dock house, a DSF dock shelter
    Loading platform series: PSL
    Permissible dimension of loading platform (width x height): 3400 х 2000-4500 mm
    Permissible dimension of the dock leveller installating on the platform (width x height): 1750-2250 х 2000-4500 mm
    Conformity to European Union standards: EN 1398
    Purpose of loading platform: The loading platform is designed for installation of the dock leveller outside the building. Loading platform allows to save storage space in the premises and to redesign buildings for cargo handling purposes. A special dock house is installed on the loading platform, which protects personnel and cargo from wind and precipitation, as well as a dock shelter that prevents draught
    Application field of dock leveller: Logistics and distribution centres, shopping complexes, industrial buildings, production facilities, premises
    Specification
    • Length of the loading platform: 2000 mm
      2500 mm
      3000 mm
      3500 mm
      4000 mm
      4500 mm
      External width of the loading platform: 3400 mm
      Internal width of the loading platform: 1750 mm
      2000 mm
      2250 mm
      Height of the loading platform: 900 mm
      1000 mm
      1100 mm
      1200 mm
      1300 mm
      1400 mm
      Load capacity: 60 kN
      Steel sheet thickness of the hinged part: 6/8 mm
      Setting angle measured to the building: 45°
      60°
      90°
      120°
      135°
      Protective coating: The metal parts of the loading platform are treated by bead blasting and coated with 2-component enamel.
      Coating thickness: 80 microns
      Standard colours: RAL 9017 (black);
      RAL 7016 (anthracite grey);
      RAL 5002 (blue).
      Constuction of loading platform: Side sections, support beam, supports
      Side sections of platform: A welded frame made of 100 × 100 × 3 mm tubes with hot-rolled steel sheet with lenticular corrugation. Side section sheet is 6/8 mm thickness (without corrugation/with corrugation). For the side section to be more rigid the reinforcing plate 145×40×3 mm is used
      Support beam of the platform: It is made of HEB 120 I-section steel according to DIN 1025
      Supports of the platform: The support is made of two tubes with different cross sections and has telescopic design which allows adjusting of the height of the platform during installation
      Protection from precipitation and wind is provided: Dock house (DH)
      Standard dimensions of dock house:(width x height) 3400 х 3400 mm
      Setting angle measured to the building: 45°
      60°
      90°
      120°
      135°
      Construction of dock house: It is a prefabricated metal structure: metallic frame, tension cables, framing profiles, water gutter, cladding (profile sheeting / profile sheeting + sandwich panel)
      Frame of dock house: Made of 60×60×2 mm tubes. The tubes are connected by galvanized brackets and self-tapping screw fixings. Perforations for fixing are made in the carcass during production
      Options for cladding the dock house: 1. Without cladding
      2. Profile sheeting (24 colours)
      3. Cladding with sandwich panels and profile sheeting (10 colours)
      Protection against draught is assured: Dock shelter (DSF)
      Standard dimensions of the dock shelter (width х height х depth): 3400 х 3400 х 600 mm
      Construction of dock shelter: Frame, connecting levers, front curtains, covering elements
      Frame of dock shelter: An assembly of front and back aluminium profiles with anodised coating that ensures high protection against corrosion
      Connecting levers of dock shelter: Hot-dip galvanised steel tube with protection coating. Number of levers—2 from each side of the dock shelter
      Front curtains of dock shelter: Top and side tents are made of 3 mm thick reinforced PVС
      Covering elements of dock shelter: Side and top coverings are made of 0.5 mm thick PVC with 630 g/m density
    Technical specification
    • Unique ref.telescopic-lip-loading-platform
    • Product familyDock levellers
    • Product groupDock levellers
    • TypeObject (single object)
    • Date of publishing2022-04-13
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBelarus
    • Manufactured inBelarus
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • UNSPSC nameLift stations
    • UNSPSC code47101533
    • Uniclass 2015 CodeEF_35_20
    • Uniclass 2015 DescriptionRamps
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 17
    • OmniClass TitleLoading Dock Ramps And Bridges
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe