Publish your products
Hurricane Light NG

Hurricane Light NG

The Loading Systems Hurricane Light NG is used to illuminate and ventilate the full length of truck trailers.

The Loading Systems Hurricane Light NG increases safety during loading and unloading by illuminating and ventilating the full length of truck trailers and conditions trailer environments to warmer or cooler facility temperature.

Specification
  • Long life and energy saving

    The light source has a 50.000 hours average rated life without changing lamps. It is powered by only 12W which means that the Hurricane Light NG is also energy efficient and offers an 92% energy saving over an incandescent dock light with a 150W lamp.

    Materials

    The lamp has a durable cast aluminium powder coated housing and remains cool to touch during operation. With no filament to break, the LED head is also extremely durable and far more likely to survive an accidental impact.

    The easy to clean thermoplastic housing accommodates a powerful and reliable turbo fan. The Hurricane Light NG appears in safety yellow finish for maximum visibility.

    Technical Specifications

    • Standards CE
    • Dimensions fan (LxWxH) 475x425x475 mm
    • Dimensions lamp (LxWxH) 98x166x160 mm
    • Dimensions total (LxWxH) 1280x425x940 mm
    • Life span LED’s 50.000 hours
    • Power consumption LED’s 12 W
    • Power consumption fan max. 560 W
    • Number of LED’s 12 x 1 W
    • Power connection fan 1 / N / PE, 230 VAC / 50 Hz / 2.41 A
    • Air flow rate max. 1800 m3/h
    • Static air pressure (freely blowing) max. 525 Pa
    • Sound level (EN ISO 11201) 73.5 dB (A)
    • Protection class IP22
    • Weight (complete set) 40 kg

    No rights may be derived from the BIM models.

Technical specification
  • Unique ref.hurricane-light-ng
  • Product familyLoading bay accessories
  • Product groupAll
  • TypeObject (single object)
  • Date of publishing2022-11-18
  • Edition number1
Related
  • Material mainAluminum
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • CSI MasterFormat 2014 Code11 13 26
  • CSI MasterFormat 2014 TitleLoading Dock Lights
  • OmniClass Number23-23 23 00
  • OmniClass TitleLoading Dock Equipment

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Armenia
Algeria
Argentina
Australia
Mexico
Albania
Azerbaijan
Angola
Bolivia
Guam
Panama
Andorra
Bahrain
Benin
Brazil
New Caledonia
Austria
Bangladesh
Botswana
Chile
New Zealand
Belarus
Bhutan
Burkina Faso
Colombia
Norfolk Island
Belgium
Brunei
Cameroon
Ecuador
Bosnia and Herzegovina
Cambodia
Comoros
Paraguay
Bulgaria
China
Côte d'Ivoire
Peru
Croatia
Georgia
Egypt
Suriname
Cyprus
Hong Kong
Equatorial Guinea
Uruguay
Czech Republic
India
Eswatini
Denmark
Indonesia
Ethiopia
Estonia
Israel
Gabon
Faroe Islands
Japan
Ghana
Finland
Jordan
Guinea
France
Kazakhstan
Guinea-Bissau
Germany
Kuwait
Kenya
Gibraltar
Kyrgyzstan
Lesotho
Greece
Laos
Liberia
Guernsey
Lebanon
Madagascar
Hungary
Macau
Malawi
Iceland
Malaysia
Mauritius
Ireland
Mongolia
Morocco
Isle of Man
Myanmar (Burma)
Mozambique
Italy
Nepal
Namibia
Jersey
Oman
Nigeria
Latvia
Philippines
Reunion
Liechtenstein
Qatar
Rwanda
Lithuania
Saudi Arabia
Senegal
Luxembourg
Singapore
Sierra Leone
Malta
South Korea
South Africa
Moldova
Sri Lanka
Tanzania
Monaco
Taiwan
The Gambia
Montenegro
Tajikistan
Togo
Netherlands
Thailand
Tunisia
North Macedonia
Türkiye
Uganda
Norway
United Arab Emirates
Western Sahara
Poland
Uzbekistan
Zambia
Portugal
Vietnam
Zimbabwe
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit