Publish your products
Swing lip dock leveller 232 100kN
Swing lip dock leveller 232 100kN
Swing lip dock leveller 232 100kN

    Swing lip dock leveller 232 100kN

    The swing lip dock leveller 232 100kN is an electro-hydraulic dock leveller. Both the platform as well as the lip are powered hydraulically. The swing lip dock leveller 232 100kN is operated with only one push button (dead-man operated). It is also suitable to load or unload so-called 'last cargo' below the dock level. Loading Systems dock levellers can be tailor-made and, because of varying client specific requirements and constructional elements a large range of built-in possibilities can be offered.

    Specification
    • Platform and lip are made from high-quality durbar plate. Depending on the width, the dock leveller 232 100kN is strengthened along its length by means of 20 set L-profiles. The rear of the top platform is connected to the lower frame by means of 6 hinges (8 on 2250mm wide model). These hinges can easily withstand the applied forces. Similar pins are used for the lip hinge at the front of the platform top.

      Standard safety provisions:

      • Fully hydraulic safety stop by means of a pipe rupture valve built into the cylinder;
      • Emergency stop switch with reset facility;
      • Non-retractable sliding and fixed toe guards;
      • Robust extra wide lip keepers for transverse movements (cross traffic)
      • Black / yellow markings
      • Motor safeguards by means of a thermal relay;
      • Control panel instruction symbols.

      Standards
      The swing lip dock leveller 232 100kN has the CE-marking. All loading Systems dock levellers are in compliance with all safety aspects stipulated in the European Directive EN 1398.

      Technical Specifications

      • Standards CE-marking
      • Loading capacity (EN 1398) 100kN
      • Construction height 600 mm
      • Lip length 400 mm (till 500 mm as an option)
      • Lip angle (ca. 4°) 45 mm
      • Motor 0,75 kW
      • Power supply 3 phase, neutral and earth / 400 V
      • Control current 24 V DC
      • Protection class IP 54
      • Working pressure ca. 70 bar
      • Outside diameter main cylinder 65 mm
      • Outside diameter lip cylinder 55 mm
      • Operating temperature -30° till +50° Celsius
      • Standard colour RAL 9005 (black)

      No rights may be derived from the BIM models.

    Technical specification
    • Unique ref.swing-lip-dock-leveller-232-100kn
    • Product familyDock Equipment
    • Product groupDock levellers
    • TypeObject (single object)
    • Date of publishing2018-05-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • UNSPSC nameLift stations
    • UNSPSC code47101533
    • Uniclass 2015 CodePr_65_80_23_38
    • Uniclass 2015 DescriptionHydraulic hinged-lip dock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 13 15
    • OmniClass TitleHydraulic Dock Levelers
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Armenia
    Algeria
    Argentina
    Australia
    Mexico
    Albania
    Azerbaijan
    Angola
    Bolivia
    Guam
    Panama
    Andorra
    Bahrain
    Benin
    Brazil
    New Caledonia
    Austria
    Bangladesh
    Botswana
    Chile
    New Zealand
    Belarus
    Bhutan
    Burkina Faso
    Colombia
    Norfolk Island
    Belgium
    Brunei
    Cameroon
    Ecuador
    Bosnia and Herzegovina
    Cambodia
    Comoros
    Paraguay
    Bulgaria
    China
    Côte d'Ivoire
    Peru
    Croatia
    Georgia
    Egypt
    Suriname
    Cyprus
    Hong Kong
    Equatorial Guinea
    Uruguay
    Czech Republic
    India
    Eswatini
    Denmark
    Indonesia
    Ethiopia
    Estonia
    Israel
    Gabon
    Faroe Islands
    Japan
    Ghana
    Finland
    Jordan
    Guinea
    France
    Kazakhstan
    Guinea-Bissau
    Germany
    Kuwait
    Kenya
    Gibraltar
    Kyrgyzstan
    Lesotho
    Greece
    Laos
    Liberia
    Guernsey
    Lebanon
    Madagascar
    Hungary
    Macau
    Malawi
    Iceland
    Malaysia
    Mauritius
    Ireland
    Mongolia
    Morocco
    Isle of Man
    Myanmar (Burma)
    Mozambique
    Italy
    Nepal
    Namibia
    Jersey
    Oman
    Nigeria
    Latvia
    Philippines
    Reunion
    Liechtenstein
    Qatar
    Rwanda
    Lithuania
    Saudi Arabia
    Senegal
    Luxembourg
    Singapore
    Sierra Leone
    Malta
    South Korea
    South Africa
    Moldova
    Sri Lanka
    Tanzania
    Monaco
    Taiwan
    The Gambia
    Montenegro
    Tajikistan
    Togo
    Netherlands
    Thailand
    Tunisia
    North Macedonia
    Türkiye
    Uganda
    Norway
    United Arab Emirates
    Western Sahara
    Poland
    Uzbekistan
    Zambia
    Portugal
    Vietnam
    Zimbabwe
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City