Publish your products
Swing lip Jumbo dock leveller 232jNG

Swing lip Jumbo dock leveller 232jNG

The swing lip Jumbo dock leveller 232JNG is the newest generation electro-hydraulic dock leveller. Both the platform and lip are powered hydraulically. The Jumbo dock leveller 232JNG is operated with only one push button. It is also suitable to load or unload so-called last cargo below the dock level. 

The 232JNG dock leveller can be supplied to customer specifications. For the standard types with a height of 750 mm, a large variety platform sizes is available Because of varying client requirements and constructional elements, a large range of build-in possibilities can be offered. By making the correct choice, considerable cost savings can be made. The swing lip Jumbo dock leveller 232JNG is suited for a maximum load of 60kN.

Specification
  • Materials
    Platform and lip are made of high-quality durbar plate: durbar plate 6/8 for the platform and durbar plate 12/14 for the lip.

    Depending on the width, the platform is reinforced with eight profiles in longitudinal direction. Ramps with a width of 2250 mm are reinforced by ten profiles. These profiles allow the platform top to ‘twist’ and compensate for vehicle ‘tilt’ caused by off-set loads within the vehicle. The lip will remain in contact with the vehicle bed.

    Technical specifications

    • Standards CE
    • Capacity (EN 1398)60 kN
    • Building height 750 / 900 mm
    • Lip length 400 mm
    • Lip angle ± 4°
    • Motor 1,1 kW
    • Power supply 400 V / 50 Hz / 2,5 A
    • Control current 24 VDC
    • Protection class IP 54
    • Working pressure ± 100 bar
    • Outside diameter main cylinder 65 mm
    • Outside diameter lip cylinder 45 mm
    • Operating temperatures between -30°C and +50°C
    • Standard colour RAL 9005 black

    Options / accessories

    • Various types of pit construction
    • Special dimensions
    • Air seals on three sides of the platforms
    • Primer
    • RAL colour as required
    • Bottom side of the platform provided with PU insulation
    • Other voltage
    • Tapered lip on both sides
    • Greater lip length
    • Hot dip galvanised
    • Rest position switch for control of traffic light, door, etc.
    • Dock leveller-/door interlocking
    • Upgraded protection class

    No rights may be derived from the BIM models.

Technical specification
  • Unique ref.swing-lip-jumbo-dock-leveller-232jng
  • Product familyDock Equipment
  • Product groupDock levellers
  • TypeObject (single object)
  • Date of publishing2022-11-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
  • Uniclass 2015 CodePr_65_80_23_38
  • Uniclass 2015 DescriptionHydraulic hinged-lip dock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13 15
  • OmniClass TitleHydraulic Dock Levelers
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Armenia
Algeria
Argentina
Australia
Mexico
Albania
Azerbaijan
Angola
Bolivia
Guam
Panama
Andorra
Bahrain
Benin
Brazil
New Caledonia
Austria
Bangladesh
Botswana
Chile
New Zealand
Belarus
Bhutan
Burkina Faso
Colombia
Norfolk Island
Belgium
Brunei
Cameroon
Ecuador
Bosnia and Herzegovina
Cambodia
Comoros
Paraguay
Bulgaria
China
Côte d'Ivoire
Peru
Croatia
Georgia
Egypt
Suriname
Cyprus
Hong Kong
Equatorial Guinea
Uruguay
Czech Republic
India
Eswatini
Denmark
Indonesia
Ethiopia
Estonia
Israel
Gabon
Faroe Islands
Japan
Ghana
Finland
Jordan
Guinea
France
Kazakhstan
Guinea-Bissau
Germany
Kuwait
Kenya
Gibraltar
Kyrgyzstan
Lesotho
Greece
Laos
Liberia
Guernsey
Lebanon
Madagascar
Hungary
Macau
Malawi
Iceland
Malaysia
Mauritius
Ireland
Mongolia
Morocco
Isle of Man
Myanmar (Burma)
Mozambique
Italy
Nepal
Namibia
Jersey
Oman
Nigeria
Latvia
Philippines
Reunion
Liechtenstein
Qatar
Rwanda
Lithuania
Saudi Arabia
Senegal
Luxembourg
Singapore
Sierra Leone
Malta
South Korea
South Africa
Moldova
Sri Lanka
Tanzania
Monaco
Taiwan
The Gambia
Montenegro
Tajikistan
Togo
Netherlands
Thailand
Tunisia
North Macedonia
Türkiye
Uganda
Norway
United Arab Emirates
Western Sahara
Poland
Uzbekistan
Zambia
Portugal
Vietnam
Zimbabwe
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City