Publish your products
Telescopic lip Jumbo dock leveller 233NG

Telescopic lip Jumbo dock leveller 233NG

The telescopic lip jumbo dock leveller 233NG is the newest generation electro-hydraulic dock leveller. With a 4-switch operation, the movement of the platform and telescopic lip can be individually controlled, and they can therefore be accurately moved to the required position.

Features

  • Very robust and reliable
  • Self-supporting base frame
  • 4-switch operation with “auto-return”
  • 2 main cylinders and 1 lip cylinder
  • Large variety of models and options
  • CE mark and conform to EN 1398
  • Superior working range, from 1000mm up to 1200mm
Specification
  • Dimensions
    The 233JNG dock leveller can be supplied to customer specifications. For the standard types with a height of 750mm or 900mm, six platform sizes are available.

    Materials
    Platform and lip are made of high-quality durbar plate: durbar plate 8/10 for the platform and durbar plate 12/14 for the lip. Depending on the width, the telescopic lip is reinforced with six profiles in longitudinal direction. Ramps wider than 2100mm are reinforced by eight profiles. This ensures an optimum connection between lip and truck floor while a high lateral torsion of the platform is guaranteed.

    Standard safety provisions:

    • Fully hydraulic safety stop;
    • Emergency stop switch with reset facility;
    • Non-retractable sliding toe guards;
    • Sturdy steel supports for transverse movements (cross traffic);
    • Black / yellow safety markings
    • Non-removable safety strut;
    • Motor safeguards by means of a thermal relay;
    • Control panel instruction symbols.

    The telescopic lip Jumbo dock leveller 233JNG has the CE-marking. All loading Systems dock levellers are in compliance with all safety aspects stipulated in the European Directive EN 1398.

    Technical specifications

    Standard CE Marking
    Capacity (EN 1398) 60 kN
    Building height 750mm / 900mm
    Lip length 0-500 mm (till 1000mm as an option)
    Lip angle ± 5°
    Motor 1,1 kW
    Power supply 400 V / 50 Hz / 2,5 A
    Control current 24 VDC
    Protection class IP 54
    Working pressure ± 100 bar
    Outside diameter main cylinder 65 mm
    Outside diameter lip cylinder 50 mm
    Operating temperatures between -30° and +50°
    Standard colour RAL 9005 black

    No rights may be derived from the BIM models.

Technical specification
  • Unique ref.telescopic-lip-jumbo-dock-leveller-233ng
  • Product familyDock Equipment
  • Product groupDock levellers
  • TypeObject (single object)
  • Date of publishing2022-11-22
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
  • Uniclass 2015 CodePr_65_80_23_39
  • Uniclass 2015 DescriptionHydraulic telescopic-lip dock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13 15
  • OmniClass TitleHydraulic Dock Levelers
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Armenia
Algeria
Argentina
Australia
Mexico
Albania
Azerbaijan
Angola
Bolivia
Guam
Panama
Andorra
Bahrain
Benin
Brazil
New Caledonia
Austria
Bangladesh
Botswana
Chile
New Zealand
Belarus
Bhutan
Burkina Faso
Colombia
Norfolk Island
Belgium
Brunei
Cameroon
Ecuador
Bosnia and Herzegovina
Cambodia
Comoros
Paraguay
Bulgaria
China
Côte d'Ivoire
Peru
Croatia
Georgia
Egypt
Suriname
Cyprus
Hong Kong
Equatorial Guinea
Uruguay
Czech Republic
India
Eswatini
Denmark
Indonesia
Ethiopia
Estonia
Israel
Gabon
Faroe Islands
Japan
Ghana
Finland
Jordan
Guinea
France
Kazakhstan
Guinea-Bissau
Germany
Kuwait
Kenya
Gibraltar
Kyrgyzstan
Lesotho
Greece
Laos
Liberia
Guernsey
Lebanon
Madagascar
Hungary
Macau
Malawi
Iceland
Malaysia
Mauritius
Ireland
Mongolia
Morocco
Isle of Man
Myanmar (Burma)
Mozambique
Italy
Nepal
Namibia
Jersey
Oman
Nigeria
Latvia
Philippines
Reunion
Liechtenstein
Qatar
Rwanda
Lithuania
Saudi Arabia
Senegal
Luxembourg
Singapore
Sierra Leone
Malta
South Korea
South Africa
Moldova
Sri Lanka
Tanzania
Monaco
Taiwan
The Gambia
Montenegro
Tajikistan
Togo
Netherlands
Thailand
Tunisia
North Macedonia
Türkiye
Uganda
Norway
United Arab Emirates
Western Sahara
Poland
Uzbekistan
Zambia
Portugal
Vietnam
Zimbabwe
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City