Publish your products
(XGBM) Greenbriar® Area Light

(XGBM) Greenbriar® Area Light

4.8 out of 5 stars4.8(6 reviews)

LSI ‘s XGBM LED area light reflects LSI’s commitment to incorporate the most up-to-date technology not only to provide high lumen output, but to do it at the highest efficacy (over 120 LPW) and most competitive price possible.  The XGBM delivers bright uniform lighting at lower light levels with essentially no light trespass.

With the top-access housing, the XGBM is easy to install and requires virtually no service.  Recognizing the importance in saving energy, the XGBM features a number of energy-control options such as dimming, bi-level switching, integral motion sensor and LSI’s wireless control and information systems to allow you to best manage the light and energy consumption in your parking lot.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-area-light-xgbm
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)9
  • Width (inches)24
  • Depth (inches)24
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)49.5
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit