Publish your products
(ENM4) Enterprise – Area Light

(ENM4) Enterprise – Area Light

Featuring LSI’s high-performance LED optical system, the Enterprise is designed for illuminating pathways, walkway areas and campus sites. Its modern look complements contemporary architectural design elements of a site. These fixtures provide improved photometric performance and save up to 80% in energy usage when compared to existing HID.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-enm4-SA
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2023-01-19
  • Edition number1
  • Height (inches)31.19
  • Width (inches)25.25
  • Depth (inches)25.25
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)64
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit