Publish your products
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight
RGBW LED Landscape Directional Uplight

    RGBW LED Landscape Directional Uplight

    Alcon Lighting's RGBW landscape uplight delivers precise directional lighting for paths, planting areas and architectural accents. The brass housing resists corrosion and supports medium or large shrouds that manage glare and tighten beam control for focused uplighting. A clear lens maintains clean output while a silicone double gasket protects the optical chamber in wet environments. The 38° beam comes standard with 15° and 60° options included for flexible landscape lighting layouts. The RGBW engine produces 15 to 450 lumens, with static whites ranging from 2700K to 5000K, plus dynamic color-changing capabilities controlled via a Bluetooth app. Designers can build scenes, sync colors to music and pair the directional lighting head with Alexa or Google Home for connected path lighting controls. Optional Bluetooth mesh components extend range across larger sites.

    Specification
    • Construction: Corrosion-resistant cast brass

      Finish: Gunmetal

      Shroud: Medium (5") or large (7")

      Lens: Clear flat (no shroud) or clear convex glass for medium/large shroud

      Gasket: Silicone double gasketed for water-tight sealing

      Knuckle: Swivel cast brass with thumb screw and ½" NPT threaded male hub on bottom

      Optional mounting types: 1" PVC pedestal, 3" PVC pedestal, tree mounting bracket, 5" surface canopy

      Cord: 10 feet

      Beam spread: 38º standard (15º & 60º options included)

      Color temperature (CCT): RGB+W in 2700K, 3000K, 4000K or 5000K with unlimited color wheel options & quick presets; customizable scenes with up to 8 colors; compatibility with Amazon Alexa and Google Home; lights can follow music collected by a phone microphone

      RGBW smartphone app: Bluetooth App for iOS and Android (see spec sheet)

      Optional features: Wireless Bluetooth Mesh gateway, Bluetooth range extender

      CRI: 85+

      Voltage: 12-15V

      Lumens/wattage: 15 lm-450 lm (RGB+CCT) from 1-6 Watts

      Operating temperature: -40°F to 124°F

      Warranty: Five years carefree for parts & components (Labor not included)

    Technical specification
    • Unique ref.9170-landscape-directional-uplight
    • Product familyOutdoor Lighting
    • Product groupLandscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States