Publish your products
(LXM4) Lexington - Decorative Post Top

(LXM4) Lexington - Decorative Post Top

Featuring LSI’s high-performance LED optical system, the Lexington is designed for illuminating pathways, walkway areas and campus sites. Its classic look complements traditional, colonial architectural design elements of a site. These fixtures provide improved photometric performance and save up to 80% in energy usage when compared to existing HID.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors.


Please visit product page for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-lxm4
  • Product familyOutdoor Lighting
  • Product groupDecorative & Post Top
  • TypeObject (single object)
  • Date of publishing2016-09-15
  • Edition number1
  • Height (inches)42.25
  • Width (inches)25.5
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)64
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 29
  • CSI MasterFormat 2014 TitleSite Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit