Publish your products
(TSWP) Traditional Wall Packs

(TSWP) Traditional Wall Packs

LSI LED traditional wall packs utilize glare free LED placement and reflector technology. These fixtures produce a smoother and whiter light resulting in more footcandles on the ground, making it the best choice when replacing traditional HID wall packs.


Technical specification
  • Unique ref.lsi-tswp
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2020-05-27
  • Edition number1
  • Height (inches)10.95
  • Width (inches)6.83
  • Depth (inches)5.24
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6.6
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States

Similar products

4.4 out of 5 stars 4.4 (82)
4.6 out of 5 stars 4.6 (60)
3.8 out of 5 stars 3.8 (33)
4.2 out of 5 stars 4.2 (30)