Publish your products
(XWM) Mirada Wall Sconce

(XWM) Mirada Wall Sconce

Mirada Wall Sconce (XWM)

The Mirada Wall Sconce’s sleek design and technologically advanced features render it ideal for Commercial & Architectural applications such as Schools, Office Buildings, Strip Malls, Automotive Dealerships, Petroleum Stations, New Construction, Renovations & General Purpose Lighting. With high performance optics, wide feature set and companion area, post top and bollard products, the Mirada Sconce is the ideal solution for almost any wall mount application.

Please visit product page for more fixture downloads and published reports.

Technical specification
  • Unique ref.lsi-xwm
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2016-10-17
  • Edition number1
  • Height (inches)5.32
  • Width (inches)19.34
  • Depth (inches)12.75
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit