Publish your products
Limelight by Lutron Gateway Panel
Limelight by Lutron Gateway Panel
Limelight by Lutron Gateway Panel
Limelight by Lutron Gateway Panel
Limelight by Lutron Gateway Panel
Limelight by Lutron Gateway Panel
Limelight by Lutron Gateway Panel

    Limelight by Lutron Gateway Panel

    Limelight by Lutron is a wireless lighting control system for exterior parking garage and parking lot applications. Limelight by Lutron uses a high-density mesh wireless technology to communicate between the Limelight gateway and the Limelight nodes (Radio Sensor Modules) at every luminaire. Three types of nodes exist: Radio Modules (RM), Radio Sensor Modules (RSM), and Radio Daylight Modules (RDM). RMs connect to an external sensor module, while RSMs and RDMs have integrated sensing. The gateway serves as the communication hub between the different types of control modules (Radio Module, Radio Sensor Module, Radio Daylight Module) and the web user interface.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-limelight-ll-xgate
    • Product familyLighting Controls
    • Product groupLimelight
    • Date of publishing2022-05-11
    • Edition number1
    • Height (inches)12.84
    • Width (inches)7.48
    • Depth (inches)5.5
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit