Publish your products
Lumaris Tapelight
Lumaris Tapelight
Lumaris Tapelight

    Lumaris Tapelight

    Lumaris tape light is the essential solution for offering a simple and seamless way to add accent lighting to virtually any lowprofile application. A complete tape light solution consists of field-cuttable LED tape, a wireless controller with integrated LED drivers, high-reliability punch connectors, dedicated wiring, and a power supply or interface. For an added level of quality, install the tape light inside Lutron LED tape extrusions. Tape lights are offered in 16.4 ft (5 m) and 98.4 ft (30 m) spools to complete any lighting design project.

    FEATURES 

    • 1800 K – 4000 K tunable white light 

    • Continuous, flicker-free dimming from 100% down to 0.1% of measured light output • Seamless integration with HomeWorks QSX, RadioRA 3, Athena, and myRoom XC systems 

    • User-programmable intensity and color temperature presets, including warm dim to mimic the dimming curve of an incandescent lamp 

    • Ability to automatically change color temperature based on time of day

    Specification
    • Optical Performance 

      CCT Range 1800 K - 4000 K 

      CRI R9 >90 from 1800 K to 4000 K (1800 K R9>60, 4000 K R9>90) 

      Lumen Maintenance 50,000 hours to L70 at 25 °C 

      Dimming Range 0.1% - 100% 

      Environmental 

      Ambient Temperature 32 °F to 104 °F (0 °C to 40 °C) 

      Humidity 0% to 95% non-condensing 

      Location UL Indoor damp/dry location Wardrobe closet rated 

      Certification cULus listed for USA & Canada, RoHS, FCC Class B, ICES-005, Title 24 [JA8], CE, UKCA 

      Warranty 

      Limited Warranty www.lutron.com/warranty or call 1.844.LUTRON1 for a printed copy. The warranty will not cover issues caused by use of incompatible devices (including non-Lutron LED tape and/or power supplies). 

      Mechanical 

      Mounting Options Strong VHB adhesive backing Lutron LED Tape Extrusions 

      Dimensions 

      Tape Length All tapes available in 16.4 ft (5 m) and 98.4 ft (30 m) reels 

      Cuttable Section Tunable White (TW): 2 in (50.8 mm) RGB + TW: 4 in (101.6 mm) 

      Tape Width Tunable White: 0.39 in (10 mm) RGB + TW: 0.47 in (12 mm) 

      Tape Height All: 0.6 in (1.53 mm) 

      Electrical 

      Voltage 24 V

      Power Consumption Tunable White: 1.9 W/ft (6.3 W/m) RGB + TW: 2.9 W/ft (9.6 W/m) 

      Maximum Tape Length per 96 W Power Interface Tunable White: 49.2 ft (15 m) RGB + TW: 32.8 ft (10 m)

    Technical specification
    • Unique ref.lutron-lumaris-tapelight
    • Product familyGeneral Luminaries, Non Directional
    • Product groupLumaris
    • TypeObject (single object)
    • Date of publishing2026-07-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Flexible Lighting