Publish your products
Ketra G2 Linear Cove Light

Ketra G2 Linear Cove Light

Ketra’s high-output linear accent luminaires are ideally suited for cove, wall-wash and grazing applications. Utilizing Ketra’s superior optical design, the G2 delivers exquisite beam quality, resulting in uniform color and intensity across walls and ceilings.  The G2 family can be configured and managed on Ketra’s accompanying network. Every G2 is equipped with Ketra's full suite of unique solutions: High Def Palette - covers a wide range of 16.7 million colors, including pastels, saturated colors and high CRI whites spanning from 1,400K to 10,000K. Dynamic Spectrum—precisely tunes the amount of energy across the visible spectrum to produce Natural Light, Natural Dimming and Vibrancy. TruBeam—produces uniform color across any available beam angle. Color Lock—maintains your desired color point at a one step MacAdam Ellipse across all Ketra product families and over each product’s lifetime. New Control System Available: Ketra’s G2 Linear is now using Lutron’s Clear Connect Type X wireless technology to fully integrate with Lutron commercial and residential control systems, Athena and HomeWorks.

Get in contact with Lutron Electronics

Specification
  • G2 High Output Linear Accent

    The Ketra Difference:

    High Def Palette—covers a wide range of 16.7 million colors,

    including pastels, saturated colors and high CRI whites spanning

    from 1,400K to 10,000K.

    Dynamic Spectrum—precisely tunes the amount of energy across

    the visible spectrum to produce Natural Light, Natural Dimming

    and Vibrancy.

    TruBeam—produces uniform color across any available beam angle.

    Color Lock—maintains your desired color point at a one-step

    MacAdam Ellipse across all Ketra product families and over each

    product’s lifetime.

Technical specification
  • Unique ref.lutron-ketra-g2
  • Product familyGeneral Luminaries, Directional
  • Product groupKetra
  • Date of publishing2022-05-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit