Publish your products
Ketra L4R Recessed Linear

Ketra L4R Recessed Linear

3.5 out of 5 stars3.5(6 reviews)

Ketra’s L4R recessed linear enables continuous lines of light with seamless end-to-end connections. Featuring a variety of mounting and finish styles as well as customizable lengths, the L4R integrates easily into any space. Control requires a wired connection to a Ketra N3 satellite. The L4R is equipped with Ketra's full suite of solutions:

  • High Def Palette - covers a wide range of 16.7 million colors, including pastels, saturated colors and high CRI whites spanning from 1,400K to 10,000K.
  • Dynamic Spectrum—precisely tunes the amount of energy across the visible spectrum to produce Natural Light, Natural Dimming and Vibrancy.
  • TruBeam—produces uniform color across any available beam angle.
  • Color Lock—maintains your desired color point at a one step MacAdam Ellipse across all Ketra product families and over each product’s lifetime.

New Control System Available: Ketra’s L4R Recessed Linear is now using Lutron’s Clear Connect Type X wireless technology to fully integrate with Lutron commercial control system, Athena.

Get in contact with Lutron Electronics

Specification
  • The Ketra Difference:

    High Def Palette—covers a wide range of 16.7 million colors,

    including pastels, saturated colors and high CRI whites

    spanning from 1,400K to 10,000K.

    Dynamic Spectrum—precisely tunes the amount of energy

    across the visible spectrum to produce Natural Light, Natural

    Dimming and Vibrancy.

    TruBeam—produces uniform color across any available beam

    angle.

    Color Lock—maintains your desired color point at a one-step

    MacAdam Ellipse across all Ketra product families and over

    each product’s lifetime.

Technical specification
  • Unique ref.lutron-ketra-l4r
  • Product familyGeneral Luminaries, Directional
  • Product groupKetra
  • TypeObject (single object)
  • Date of publishing2022-05-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Canada
United States