Publish your products
PowPak® Dimming Module with EcoSystem®

PowPak® Dimming Module with EcoSystem®

The PowPak® Dimming Module with EcoSystem® is a radio frequency (RF) control that operates up to 32 EcoSystem® Ballasts / LED drivers based on input from Pico® controls and Radio Powr SavrTM sensors. Configurable for multiple zones in a single area, the Dimming Module with EcoSystem® is ideal for small areas such as classrooms, conference rooms, and private offices. Communication with RF input devices, such as Pico® controls and Radio Powr SavrTM sensors, is accomplished using Lutron® Clear Connect® RF Technology.

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Wireless Lighting Control
    Environment Indoor
    Amp Rating 0 amps to 1 amps
    Depth 1.25"
    Height 4"
    Voltage 100 V to 277 V
    Width 2.8"

Technical specification
  • Unique ref.lutron-powpak-ecosystem
  • Product familyLighting Controls
  • Product groupPowPak
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
  • Height (inches)4
  • Width (inches)2.8
  • Depth (inches)1.25
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 36
  • CSI MasterFormat 2014 TitleModular Dimming Controls
  • OmniClass Number23-35 37 17
  • OmniClass TitleDimmer Control Switches

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit