Publish your products
Energi Savr Node™ Integration Device, Multiple Inputs for Occupancy, Daylight, and IR

Energi Savr Node™ Integration Device, Multiple Inputs for Occupancy, Daylight, and IR

Energi Savr Node™ is a module that allows for easy integration of 0-10 V fluorescent dimming ballasts and LED drivers (0-10 V model), or of occupancy/vacancy sensors, daylight sensors, and digital controls with fluorescent, LED, HID, and incandescent loads.

Features:
  • Four occupancy sensor inputs for automated control of lights in 4 zones
  • Four daylight sensor inputs automatically adjust light levels based on the amount of natural light entering through the windows
  • Four IR receiver inputs for personal control
  • Includes QS control link for seamless integration of lights, control stations, and QS sensor modules
  • Default configuration requires no commissioning
  • Programming using integral interface on the Energi Savr Node unit
  • Four inputs for NEC® Class 2/PELV dry contact switches
  • Powers up to 2 EcoSystem Digital Links (QSN-2ECO-S)
  • Easy system programming with an intuitive application for Apple iPhone or iPod touch mobile digital devices (required for non-Quantum® systems)
  • Expand the number of sensors and controls using the QS Sensor Module (QSM) or sensors connections on EcoSystem ballasts and modules
  • Connect directly to other Energi Savr Node units, GRAFIK Eye® QS units, or Quantum systems to expand functionality and control

Get in contact with Lutron Electronics

Technical specification
  • Unique ref.lutron-qsn
  • Product familyBuilding Controls
  • Product groupEnergi Savr Node™
  • TypeObject (single object)
  • Date of publishing2010-12-22
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit