Publish your products
Rania S30 Lamps
Rania S30 Lamps
Rania S30 Lamps
Rania S30 Lamps

    Rania S30 Lamps

    Rania S30 lamps bring stunning, natural-quality white light to track and five-inch recessed fixtures. The three-channel light engine produces a broader spectrum of white light than typical LEDs (1,800K to 5,500K). High-fidelity 90+ CRI renders colors precisely with richness and depth. With an output of 1100 lumens and five precise beam patterns, the S30 can meet the needs of a variety of applications. These lamps are designed to be controlled by Lutron wireless control systems. Control the Rania S30 with the HomeWorks, Athena, and myRoom XC wireless control systems to bring the outside in—capturing the full spectrum of daylight from sunrise to sunset through location-aware sun tracking.

    Get in contact with Lutron Electronics

    Specification
      • 3-channel light engine replicates the feeling of natural daylight more precisely than conventional 2-channel tunable white or warm-dim luminaires
      • Delivers a broad range of exceptional white light, from incandescent glow to afternoon sun (1,800K-5,500K)
      • Five beam angles produce distinct effects, from a tight, focused 15° spot to a 90° extra-wide flood for broad area coverage
      • Screw-in lamp compatible with standard E26 and GU24 base fixtures
      • S30 lamps have a rated lumen-maintenance life of 50,000 hours to L70
    Technical specification
    • Unique ref.lutron-rania-s30-lamps
    • Product familyGeneral Luminaries, Non Directional
    • Product groupRania
    • TypeObject (single object)
    • Date of publishing2025-12-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit