Publish your products
Contract Roller Shades (Motorized)

Contract Roller Shades (Motorized)

3.9 out of 5 stars3.9(8 reviews)
Motorized roller shades coordinate with Lutron manual roller shades for local area control that allows lights and shades to operate independently, or as part of a preset scene. Available as a stand-alone solution, or as part of a fully automated system with Lutron Hyperion solar-adaptive technology (QS wired shades only), Lutron motorized shades deliver superior daylighting performance. This dynamic solution can reduce excess glare and heat gain while maximizing daylight and views for building occupants, and enhancing space aesthetics.

Get in contact with Lutron Electronics

Specification
  • Low Voltage Power
    • Operating voltage: Class 2, 35 V-
    • Control system power supply offers (spike and
    brownout) overvoltage protection (+/- 10% of line
    voltage) for all devices in the system
    • Power supply provides appropriate Electro Static
    Discharge (ESD) protection for all devices in the system
    • Power failure protection: Programming will not be lost if
    power is lost to the drive
    • Power must be derived from a Lutron NEC® Class 2
    power source
    Flexible Configuration
    • Digitally assign and reassign shades to controls, groups,
    and scenes
    • Adjust limits locally via controls on the EDU
    • Remotely adjust limits and grouping via wired controls
    or Quantum Vue
    • No wired relays or wired group controllers required
    System Capacity
    • System allows for a total of 100 QS devices
    • System allows for a total of 100 QS zones
    Environment
    • Temperature: 32° -104° F (0° -40° C)
    • Humidity: 0%-90%, non-condensing

Technical specification
  • Unique ref.lutron-roller-contract-motorized
  • Product familyShades
  • Product groupContract Rollers
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Shades
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-17 21 13 17 13
  • OmniClass TitleRoller Shades

Region availability

North America
United States