Publish your products
Sivoia QS Triathlon Roller Shades
Sivoia QS Triathlon Roller Shades

    Sivoia QS Triathlon Roller Shades

    Sivoia QS Triathlon is the most fashionable, flexible and affordable motorized shading system available today. This battery-powered solution offers industry-leading battery life for easy installation and maintenance, perfect for retrofit applications. Available in new roller shade or insulating honeycomb styles, these shades have a wide variety of beautiful fabric colors and textures to meet the functional and aesthetic needs of any space. Able to work as a standalone or system solution, these shades can be controlled at the touch of a button.

    Get in contact with Lutron Electronics

    Specification
    • Mount Type Inside Mount | Outside Mount On Trim | Outside Mount Above Trim
      Fabric Options Sheer | Translucent | Blackout | Regular | Railroaded | Railroaded with seam
      Operation Wireless
      Height 3.00" to 4.94"
      Depth 2.7" to 4.5"

    Technical specification
    • Unique ref.lutron-triathlon-roller
    • Product familyShades
    • Product groupSivoia QS Triathlon
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryWindows - Shades
    • CSI MasterFormat 2014 Code12 24 13
    • CSI MasterFormat 2014 TitleRoller Window Shades
    • OmniClass Number23-17 21 13 17 13
    • OmniClass TitleRoller Shades

    Region availability

    North America
    United States