Publish your products
Vive Wireless in wall occupancy/vacancy sensing
Vive Wireless in wall occupancy/vacancy sensing
Vive Wireless in wall occupancy/vacancy sensing
Vive Wireless in wall occupancy/vacancy sensing

    Vive Wireless in wall occupancy/vacancy sensing

    Lutron Maestro RF 0–10 V Sensor Dimmers /RF Sensor Switches are lighting controls with passive infrared sensors that automatically control the lights in an area. These sensors detect heat from occupants moving within an area to determine when the space is occupied. Features Lutron Clear Connect RF technology, which enables wireless communication with Radio Powr Savr sensors and Pico remote controls for light control and general switched loads. These products are also compatible with the Vive hub which enables a simple setup process using a standard web browser on any Wi-Fi enabled phone, tablet or computer. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time, however system reprogramming will be required.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-vive-mrf2s-8sx
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • Date of publishing2022-05-11
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.56
    Classification
    • BIMobject CategoryElectrical - Sensors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit