Publish your products
QS Wire Landing Board

QS Wire Landing Board

The wire landing board is a wiring aid consisting of a printed circuit board with one set of five terminal blocks. Each terminal block can accept up to two 18 AWG (1.0 mm2) wires and is connected pin-to-pin, to simplify wiring. The wire landing board can be installed in a low-voltage enclosure or at the bottom of a feed-through panel.

Get in contact with Lutron Electronics

Specification
  • Amp Rating 0 amps to 1 amps
    Depth 0.5"
    Height 4.036"
    Voltage 24 V
    Width 1.45"
    Type QS System Landing Board
    Environment Indoor

Technical specification
  • Unique ref.lutron-wire-landingboard
  • Product familyLighting Controls
  • Product groupQuantum Total Light Management™
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
  • Height (inches)4
  • Width (inches)1.45
  • Depth (inches)0.5
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels

Region availability

North America
United States