Publish your products
Laminate worktop
Marbodal

Laminate worktop

Worktop. - Laminate.
Specification
  • Width: 200mm - 4040mm. Height: 30mm or 40mm. Depth: 150mm - 1260mm.
Technical specification
  • Unique ref.Y222300
  • Product familyWorktop
  • Product groupWorktop
  • TypeObject (single object)
  • Date of publishing2018-03-11
  • Edition number1
  • Height (mm)30
Related
  • Material mainMDF
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Counter tops
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit