Publish your products
M10 Solo axes
M10 Solo axes
    MASTERTEC

    M10 Solo axes

    “Solo” axes | Thread M 10

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      available in Fe/Zn or V4A stainless steel

      versions:

      • Art.-No. 100256: galvanised, length 120 mm
      • Art.-No. 100183: galvanised, length 200 mm
      • Art.-No. 100185: galvanised, length 300 mm
      • Art.-No. 100184: V4A stainless steel, length 200 mm
      • Art.-No. 100186: V4A stainless steel, length 300 mm
    Technical specification
    • Unique ref.achse-m10-solo
    • Date of publishing2025-12-17
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lightning protection