Publish your products
Construction Bearing Strip R1 | 10 mm
Construction Bearing Strip R1 | 10 mm
Construction Bearing Strip R1 | 10 mm
Construction Bearing Strip R1 | 10 mm
    MASTERTEC

    Construction Bearing Strip R1 | 10 mm

    Elastomeric bearing strip made of NR-SBR mixed polymer

    Art.-No. 060330

    available in Revit 2022-2027 and as IFC

    Specification
    • material: mixed polymer NR-SBR

      dimensions: 1000 (strip length) x 100 (strip width) x 10 (material thickness) mm

    Technical specification
    • Unique ref.baulager-streifen
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit