Publish your products
Maxxon Gyp-Crete® Basic
Archived

Maxxon Gyp-Crete® Basic

Maxxon® Maxxon Gyp-Crete Basic underlayment is a cost-effective solution for interior wood subfloors. It is fast-setting and provides compressive strengths up to 2,200 psi (15.2 MPa). Its crack-resistant surface provides a UL fire resistancerated underlayment. Maxxon Gyp-Crete Basic underlayment can be used in multifamily construction and accepts many floor-coverings.

Specification
  • Technical Data:

    Compressive Strength (Modified ASTM C472)Up to 2,200 psi (15.2 MPa)
    Installation DepthsFrom 3/4" to 3" (19 – 76 mm). For deeper pours, contact Maxxon Corporation.)
    Dry Density110-120 lbs./ft3 (1762-1922 kg/m3)
    Fire Performance (ASTM E84)Flame Spread – 0
    Fuel Contribution – 0 Smoke Development – 0

    'Green' Information:

    Sample USGBC LEED Credit Areas*
    ProjectCreditCategory
    Environmental QualityEQ 2Low Emitting Materials
    EQ 4Indoor Air Quality Assessment
    EQ 9Acoustic Performance
    Materials & ResourcesMR 3Building Product Disclosure and Optimization - Sourcing Raw Materials


Technical specification
  • Unique ref.maxxon-003
  • Product familyGypsum Floor Underlayment
  • Product groupGypsum Underlayments
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Underlay
  • Uniclass 2015 CodePr_20_31_35_35
  • Uniclass 2015 DescriptionGypsum
  • OmniClass Number23-15 17 11 13 11 11
  • OmniClass TitleGypsum Floor Underlayments
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit