Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
mediq/products/eacbdbfd-ed31-4a7f-a392-d82a61b1f0dd
Home
Categories
Construction
Lift systems
Hiro 320 lift - curved staircases
Available in United States
Mediq
Follow
Hiro 320 lift - curved staircases
Works with friction drive principle.
Guide rails, round and fat-free
The guide rails material is stainless steel
Complies with the Machinery Directive 2006/42/EC, Appendix II A, EN 81-40 and ISO 9386-2 standards.
The lift color can be chosen according to the RAL color, standard color gray RAL 7038 (cover panels, posts and other parts), RAL 7022 (body color)
Download
Technical specification
Technical specification
Unique ref.
articlenumber1
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Links
Links
Product url
http://www.mediq.fi/suunnittelijoille/hissit/hiro-liftulkokayttoon.html
Installation instructions
http://www.mediq.fi/public/dokumenter/MediqSuomi/Apuvalineet/Porrashissit/Kayttoohje%20Hiro%20320-370%20.pdf
Technical description
http://www.mediq.fi/public/dokumenter/MediqSuomi/Apuvalineet/Porrashissit/Kayttoohje%20Hiro%20320-370%20.pdf
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Construction - Lift systems
IFC classification
Transport Element
UNSPSC name
Lift stations
UNSPSC code
47101533
Similar products
Garaventa Lift
Electric LULA MRL - Limited Use / Limited Application Elevator
4.1
(
88
)
Download
Garaventa Lift
Elvoron LULA - Limited Use / Limited Application Elevator
4.1
(
27
)
Download
Garaventa Lift
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
4.0
(
32
)
Download
KONE Elevators & Escalators
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator
3.2
(
46
)
Download
TK Elevator - Elevators & Escalators
endura above-ground 3-stage hydraulic
4.4
(
9
)
Download
Garaventa Lift
Genesis OPAL - Vertical Platform Lifts
4.6
(
37
)
Download