Testing
- Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
- Factory Mutual approved for wind uplift protection.
- Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”
Wind Warranty
The Lifetime, 215 MPH Anchor-Tite Wind Warranty is available on all Metal-Era manufactured Anchor-Tite products. It covers replacement or repair of any portion of the system that has failed due to a defect in Metal-Era supplied materials. The warranty covers the roof edge for the lifetime of the roof on which it was originally installed.
Finish Warranty
- 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
- Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
- Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
- Please email Technical Services regarding pricing for Anodized finishes.
Standard Sizes
Cover Materials
- 24 ga steel
- 22 ga steel
- .040" aluminum
- .050" aluminum
- .063" aluminum
Colors
Choose from a wide range of standard colors and finishes that meet your job requirements.
Efficient Design
- Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
- The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
- Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
- All anchor bar EPDM splice plates and fasteners are included and will arrive to the job site with the product (sealant by others).
- The patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.
- Interlocking, concealed splice plate design prevents splice plate migration under the panels. This creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.
- Radius and specially fabricated products are available to meet the unique needs of each project.
- When reroofing, the anchor bar can be removed, cleaned and reinstalled at any time without compromising its strength and appearance.
- Watertight Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.
Competitively Priced
The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.