Publish your products
Métisse FLOCON - Thermal Insulation
Métisse

Métisse FLOCON - Thermal Insulation

IDEAL FOR LOFTS & FLOORING

Light weight, Métisse® Flocon blown into loft areas avoids overloading your roof frame and all risks of thermal bridges.

Pleasant, quick and easy to install*, it emits low amounts of dust and is suitable for most machines.

* Refer to the Métisse® Flocon Technical Installation Document.

Specification
  • Product:

    Thermic Resistance 
    R*(m².K)/W
    Minimum thickness to implement
    (mm)
    Thickness after settlement
    (mm)
    Number of bags to cover
    100 m²***
    3,50

    220

    16530
    4,0025018834
    4,5028021239
    5,0031523543
    5,5034525947
    6,0037528251
    6,5040530655
    7,0044032960
    7,5047035364
    8,00500376

    68

    8,5057040078
    9,0060542382
    9,5064044787
    10,0067047091
    10,5070549496
    11,00740517100

    * Values given for a blowing at 13.5 kg/m3 representative of machines available on the market.

    ** The thermic resistance is obtained by respecting the covering power (kg/m²). 

    *** For a bag of 10kg.

    Composition:

    • 100% recycled textiles (including minimum content of 73% of cotton)
    • Fireproof, anti-fungal and anti-bacterial treatment in the heart of the fibre

    Performance:

      • THERMIC:

      Thermic conductivity: see table above

      Specific heat: Cp = 2227 J/kg.K 

      • WATER BEHAVIOUR:

      Water vapour diffusion: μ = 1.32

      Vapour Permeance: W=5.38

      • ORGANIC: Fungal resistance :

      Fungal resistance (EN ISO 846 - Conidia): Class 0 (Inert)

      • COV:

      A+

      • FIRE:

      Innovative treatment at the heart of the fibre!

      Euroclass D classification for a Volumetric Mass between 13.5 and 16.5 Kg m3

      • BIO-BASED PRODUCT LABEL:

      YES - 73% mass of biogenic carbon stored

    Technical specification
    • Unique ref.metisse-flocon
    • Product familyInsulation
    • Product groupThermal
    • TypeBuilding Materials
    • Date of publishing2023-01-26
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit