Publish your products
Arena
Arena
Arena
Arena
Arena
Arena
Arena
    Micheletto

    Arena

    Flooring in vibro compressed double-layer concrete sheets CE marked, produced and checked according to EN 1339 standard, consisting of five rectangular and square formats of dimensions 20x20 - 20x40 - 40x40 - 40x60 cm, thickness 8 cm, double layer finish. The particular double-layer finish is made with selected aggregates that guarantee high resistance to abrasion resistance, durability and coloration lasting over time. The blocks produced with natural aggregates (not recycled) and non-organic oxides, have a homogeneous and variegated finishing layer in color and an exposed surface with irregular irregular corner typical of natural stone, without bevel and the joints between the blocks they will have to present a larger size to improve its stability. 

    Specification
    • Flooring in vibro compressed double-layer concrete sheets CE marked, produced and checked according to EN 1339 standard, consisting of five rectangular and square formats of dimensions 20x20 - 20x40 - 40x40 - 40x60 cm, thickness 8 cm, double layer finish. The particular double-layer finish is made with selected aggregates that guarantee high resistance to abrasion resistance, durability and coloration lasting over time. The blocks produced with natural aggregates (not recycled) and non-organic oxides, have a homogeneous and variegated finishing layer in color and an exposed surface with irregular irregular corner typical of natural stone, without bevel and the joints between the blocks they will have to present a larger size to improve its stability. 

    Technical specification
    • Unique ref.Arena
    • Product familyPavers
    • Product groupArena
    • TypeObject (single object)
    • Date of publishing2018-09-17
    • Edition number1
    • Height (mm)400
    • Width (mm)600
    • Depth (mm)80
    Related
    • Material mainConcrete
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)180
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • IFC classificationBlock
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_17
    • Uniclass 2015 DescriptionConcrete paving blocks
    • OmniClass Number23-11 21 17
    • OmniClass TitlePaving Blocks

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit