Publish your products
QuickClean™ Ultrasonic Cleaner QC1
QuickClean™ Ultrasonic Cleaner QC1
QuickClean™ Ultrasonic Cleaner QC1
    Midmark

    QuickClean™ Ultrasonic Cleaner QC1

    Simple to operate, QuickClean® QC1 is easy to use right out of the box, so your staff can be up and running with minimal training time. The QC1 is our smallest unit with a 1.2-gallon capacity, but it is big on performance. It includes all the features designed to simplify your processes and increase your productivity.

    Powerful Technology

    Clean more thoroughly and consistently throughout the entire bath with advanced frequency-leap technology. QuickClean helps ensure all of your instruments are fully cleaned the first time, every time, no matter where they are placed in the basket.

    Specification
    • Capacity:                 1.2 gal/4.5 L


      Overall Length:       13.5" (34.5 cm)  
      Overall Width:         10.2" (26 cm)
      Overall Height:        10.4" (26.5 cm)

      Tank Size:                11.8" L x 5.9" W x 5.9" H
                                       (30 x 15 x 15 cm)

      Recessed unit cut out size:                    N/A 
      Table Top Unit Weight:                           12.7 lb (5.76 kg) 
      Table Top Shipping Weight:                    14.6 lb (6.64 kg)
      Recessed Unit Weight: N/A 
      Recessed Unit Shipping Weight:             N/A 
      Operating Frequency:                              32-38 kHz 
      Temperature up to:                                   140°F / 60°C
      Stainless Steel Safety Basket:                 Included 
      Electrical Requirements Input: 

                                                                       115 V +/- 10%,
                                                                         60 Hz, 110 W, 1.0 A
                                                                        Output: 100 W

    Technical specification
    • Unique ref.midmark-quickclean-qc1
    • Product familyDental Equipment
    • Product groupQuickClean™ Ultrasonic Cleaners
    • TypeObject (single object)
    • Date of publishing2020-12-10
    • Edition number1
    • Height (inches)10.4
    • Width (inches)13.5
    • Depth (inches)10.2
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12.7
    Classification
    • BIMobject CategoryMedical - All
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit