Publish your products
T4000-HDSC Heavy Duty Trench Drainage System
MIFAB

T4000-HDSC Heavy Duty Trench Drainage System

MIFAB® T4000-HDSC Series (specify model number for required width and depth), 80” long, non sloped heavy duty utility chase drainage system. Body is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Each body has a 3” wide anchor flange on each side recessed 2 3/4” down from the top with securing holes 15” apart for #4 rebar tie down and leveling. Bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. Complete with fabricated heavy duty 7 gauge covers, powder epoxy, acid resistant coated.

Technical specification
  • Unique ref.T4000-HDSC
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationAlarm
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
United States