Publish your products
9770 Casement Window
9770 Casement Window

    9770 Casement Window

    9770 casement window

    A vinyl casement window, the 9770 offers a stylish aesthetic with high-performance features. The 9770 is ENERGY STAR®-certified throughout the country, boasts double-glazed insulating glass, and has an option for argon gas between the panes.

    A sturdy window that has a welded, multi-chambered frame for extra strength, the 9770 is also available with MI’s StormArmorTM glass, ideal for regions that face hurricane-force winds. What’s more, the 9770 has multi-point locking hardware for a tighter seal, and a tempered-glass option for added protection.

    Aesthetically, the 9770 offers a plethora of attributes that complement any architectural style or interior design. It is available in multiple grid and decorative glass amenities, and features an optional brickmould accessory.

    Then there’s the color choices. Whether you desire paint or laminate, the 9770 has you covered. From cream to black matte, and from cocoa to silver (and many more), you’ll find a color that catches your fancy.

    Specification
    • Features:

      • Warm-edge spacer system maximizes energy efficiency and improves seal performance of insulated glass units
      • Welded, multi-chambered frame and sash for superior strength and energy-efficiency
      • Triple weatherstripping for enhanced thermal performance
      • Multi-point locking hardware creates a tighter, safer seal
      • 90° hinge capability provides maximum ventilation and airflow

      Product Detail:

      • 3-1/4” frame depth
      • 3/4" insulating glass
      • 4-9/16” and 6-9/16” wood extension jambs available
      • Mounting fin
      • StormArmor package includes impact-resistant glass with low-E and argon
      • Optional brickmould accessory for a decorative look around the window exterior

      Keywords: apartment window, bathroom window, kitchen window, casement window, casement windows, vinyl window, vinyl casement window, single casement window, energy efficient window

    Technical specification
    • Unique ref.9770-CS
    • TypeBuilding Materials
    • Date of publishing2022-05-05
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit