Publish your products
Hamper French Door
Hamper French Door
Hamper French Door

    Hamper French Door

    Need a secret stash for your dirty duds? Now you can hide them in the door! Start your design with a wood type, stain, or paint.

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 48" (RO 50")
    • Door Height: 80" (RO 82")
    • Door Depth: 12"
    • Swing Direction: Out-Swing
    • Jamb Depth: 4 9/16"

    With standard shelves and built in hampers with air holes, our Hamper French Door takes any closet to the next level. Take it up a notch and substitute shoe rack shelving for standard shelves for the ultimate closet addition.

    INCLUDES

    • 4 adjustable standard shelves
    • 2 fixed standard shelves
    • 2 built in laundry hampers
    Specification
    • The French Hamper Door is 12 inches in depth. Hamper is 10 inches (front to back) and 13 inches (top to bottom). Standard door sizes fit openings from 4 to 6 feet in width.

      French Doors are available in in-swing or out-swing. 

      French Door weights range between 200lbs and 290lbs depending on the options selected for the door.

      Total width the inside dimension of jamb is the size listed on your door option IE: 30" door is 30" inside to inside of Jamb 3/4" Veneer Engineered Solid Core MDF for sides, 3/4" doubled for total thickness of 1 1/2" for top and bottom, shelves. 3/4" Solid Hardwood face frames (excluding paint grade)

    Technical specification
    • Unique ref.closet-hamper-french-door
    • Product familyDoor Solutions
    • Product groupFrench Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit