Publish your products
Shoe Rack Door
Shoe Rack Door
Shoe Rack Door
Shoe Rack Door
Shoe Rack Door

    Shoe Rack Door

    Have a spot for every pair without remodeling your closet! Select our base model for $1,378.00 or customize to upgrade.

    Base Model:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 30" (RO 32")
    • Door Height: 80" (RO 82")
    • Door Depth: 12"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"

    Take shoe storage and closet organization to the next level with our Shoe Rack Door. This unique storage solution moves your shoes up and out of the way fashionably displaying them in easy reach.

    INCLUDES

    • 5 adjustable shoe rack shelves store shoes up to a men’s 11.5
    • 1 fixed standard shelf can hold shoes up to a men’s 8 or use it for storage of purses and accessories.
    Specification
    • The Shoe Rack door is 12" in depth.

      Shelf Depth (back to front): 12.25 inches

      Shelf Depth (back to metal bracket): 11.5"

      Shelf Width: Shelf width varies depending on the width of your door

      Below demonstrates in-swing and out-swing measurements for a 36" wide door. 

      Door weights start at 80 lbs for 24" increases up to 135 lbs. with cabinets and lock systems.

      TOTAL WIDTH THE INSIDE DIMENSION OF JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, SHELVES. 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    Technical specification
    • Unique ref.shoe-rack-door
    • Product familyDoor Solutions
    • Product groupSingle Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit