Publish your products
NPE‑A Condensing High-Efficiency Tankless Water Heater (Legacy)
Navien

NPE‑A Condensing High-Efficiency Tankless Water Heater (Legacy)

With our cascading technology, when a unit gets up to 80% capacity determined by the supply and return temperatures, the next unit will enable to help meet the hydronic space heating requirements. This hydronic space heating requirement and demand ratio will continue until all units are generating the needed hydronic space heat up to the maximum cascaded capacity. The Navien cascading system also balances out the workload of each unit for longer life. The NHB is dual certified for single and 2-pipe venting applications.
Specification
  • Model NPE-180A | NPE-210A | NPE-240A

    DHW Capacity (Domestic Hot Water) 18,000-120,000 BTU/H | 50,000-150,000 BTU/H | 19,900-180,000 BTU/H | 19,900-199,900 BTU/H

    Thermal Efficiency (or UEF) 0.95

    Installation Type Indoor or Outdoor wall-hung

    Width 17.3"

    Height 28.8"

    Depth 13.2"

    Weight 73 lb. | 77 lb. | 77 lb.

    Water Pressure Min 15 psi

    Water Pressure Max 150 psi

    Gas Supply Connection Size 3/4"

    Cold Water Inlet Connection Size 3/4"

    Gas Supply Connection Type NPT

    Voltage 120 V

    Venting Type Forced draft direct vent

Technical specification
  • Unique ref.NPE-A
  • Product familyTankless Water Heaters
  • Product groupLegacy, Condensing, Gas-Fired, Tankless Water Heaters
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit