Publish your products
NPN-U Tankless Water Heater - Discontinued Version
Navien

NPN-U Tankless Water Heater - Discontinued Version

• NaviTech stainless steel heat exchanger and burner

• Universal unit for indoor or outdoor installations

• NaviVent 3" x 5" concentric venting

• Available in NG or LP

• Cascading capable

• Low NOx emissions (20ppm)

Specification
  • Model NPN-160U-NG / NPN-160U-LP | NPN-180U-NG / NPN-180U-LP | NPN-199U-NG / NPN-199U-LP

    DHW Capacity (Domestic Hot Water) 10,700-160,000 BTU/H | 10,700-180,000 BTU/H | 10,700-199,900 BTU/H

    Thermal Efficiency (or UEF) 0.81

    Installation Type Indoor or outdoor wall-hung

    Width 14.0"

    Height 23.0"

    Depth 9.3"

    Weight 55 lb. | 60 lb.

    Water Pressure Min 15 psi

    Water Pressure Max 150 psi

    Voltage 120 V

    Venting Type Concentric

    Cold Water Inlet Connection Size 3/4"

    Gas Supply Connection Size 3/4"

    Gas Supply Connection Type NPT

Technical specification
  • Unique ref.NPN-U
  • Product familyHVAC Tankless Water Heater
  • Product groupNon-Condensing Gas-Fired
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit