Publish your products
Telescopic Leveller
Telescopic Leveller
Telescopic Leveller
    NORSUD

    Telescopic Leveller

    The 1000 mm telescopic leveler makes your transshipment operations safer. Thanks to its adjustable lip, it allows to safely optimize the loading and unloading of the last pallets. Coupled with a 500 mm projection (including bumpers), it offers the possibility of creating a refuge area between the two bumpers and the platform, thus reducing the risk of accidents by crushing. This product is available as standard or custom
    Specification
    • ED 6059 compliant - Secures the flow of goods - 500 mm refuge area compatible
    Technical specification
    • Unique ref.niveleur-telescopique
    • Product familyDock equipment, équipements de quai, systéme de transbordement
    • Product groupDock levelers, niveleur télescopique
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)600
    • Width (mm)2000
    • Depth (mm)2500
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationObject
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 13
    • OmniClass TitleDock Levelers
    • CSI UniFormat II CodeE1030
    • CSI UniFormat II TitleVehicular Equipment

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit