Publish your products
Nuheat Mesh Electric Floor Heating System 240V
Nuheat

Nuheat Mesh Electric Floor Heating System 240V

Mesh is an on-site adjustable "strip and roll" solution.

Mesh is best suited for square and rectangular shaped areas where some on-site flexibility is needed. The heating wire is attached to a roll of adhesive mesh material. During installation, the “roll” can be cut, turned, and adhered to the subfloor to provide floor heat in the desired areas of the room. Mesh kits comes in 32 sizes. Choose the mesh kit that is best suited for the size of the room/area and configure on-site to provide floor heat in the desired areas of the room.

As Featured on Amazon.com

Specification
  • Technical Info:

    Material: Two single conductor Tefzel-coated resistance wires covered by a tin-plated copper braid and then coated with a durable copolymer (PVC) outer jacket. Heating cable is attached to a self-adhesive fiberglass mesh material.

    Operating Voltage: 240 V.

    Power Output: 12 watts per square foot.

    Maximum Continuous Exposure Temperature: 194°F (90°C). 

    Heating Cable: 2-wire, grounded, twisted pair with PVC outer jacket.

    Cold Lead: 2-wire, 18 AWG plus ground braid layer; 10 ft (3m) length.

Technical specification
  • Unique ref.Nuheat-Mesh-Electric-Floor-Heating-System-240V
  • Product familyRadiant Heat
  • Product groupMesh
  • TypeDocumentation (information only)
  • Date of publishing2019-02-27
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryFlooring - Underlay
  • UNSPSC nameHeating equipment and parts and accessories
  • UNSPSC code401018
  • CSI MasterFormat 2014 Code23 83 00
  • CSI MasterFormat 2014 TitleRadiant Heating Units
  • OmniClass Number23-33 15 15
  • OmniClass TitleSpecialized Surface Heating Products

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit