Publish your products
Water Heating Systems Model C540WM

Water Heating Systems Model C540WM

The C540WM is a commercial-grade, wall-mounted heat pump water heater engineered to deliver high-efficiency domestic hot water while reducing energy consumption and operational costs. Designed for commercial and multi-residential applications, the system utilizes advanced heat pump technology to extract ambient air energy, providing reliable and sustainable hot water performance. Its compact wall-mounted configuration allows flexible installation while maintaining durability, consistent temperature control, and optimized energy efficiency for modern building systems.

Specification
  • Standard Features

    • Low GWP Refrigerant
    • Fully Assembled large modular with staging
      control panel
    • Single point electrical connection
    • Integral circulator – ready to handle external piping
    • Double wall DHW heat exchanger, direct pipe ready
    • Build America Buy America compliant
    • 160 degree fahrenheit – maximum service water
      temperature
    • Controllable with external controls, BMS, or
      included tank sensors
    • High efficiency, water-source heat pump water heater
    • 575V primary power version available
    • Modular design with zero side clearance required
    • Industry leading factory support and order lead times
Technical specification
  • Unique ref.water-heating-systems-model-c-540-wm
  • Product familyDomestic Hot Water Heating
  • Product groupWater Source Heat Pumps
  • TypeObject (single object)
  • Date of publishing2025-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit