Solid Tray MKS Cable Systems

Solid Tray MKS Cable Systems





  • Perfect for heaver duty applications routing higher capacity cables. Factory formed fitting make installation easy. Solid design keeps cable completely enclose and free from contaminants.


MKS Solid

OBO Bettermann’s solid style cable tray is available for both medium and heavy-duty applications.  A wide variety of fittings, covers and dividers are offered for each height and width combination.

FEATURES

  • Solid channel with mounting holes on either end for splice connections
  • Heavy duty 1.5mm [16 gauge] thick steel is available
  • Complete range of mounting accessories available including: wall brackets, splices, ceiling mounts, beam supports and floor mounts.
  • UL Listed

 

PRODUCT SPECIFICATIONS

  • 1mm-1.5mm [19-16 gauge] plate thickness
  • 60mm- 110mm  [2-4”] side heights
  • 50mm-600mm [2-24”] widths

Gauge and inch measurements are approximations only. 

Technical specification
  • Unique ref.solid-mks
  • Collection setCable Trays and Horizontal Racks
  • CollectionSolid Cable Tray Systems
  • TypeObject (single object)
  • Date of publishing2014-01-29
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

North America
United States