Publish your products
MC-Series Cloud-Managed Appliance OE-MCX
OpenEye

MC-Series Cloud-Managed Appliance OE-MCX

A cost-effective, IP recording solution, the OE-MC is available with 24 channels, a dedicated camera network, 2-drive capacity and advanced analytics.

Specification
  • Max Channel Count: 24

    Max Recording Rate: 150 Mbps

    Max Storage Capacity: Up to 48 TB

    Operating System: Linux

    Network Ports: Dedicated Intel®GBE for Client Network

    Dedicated Intel®GBE for Camera Network

    OS Drive: Dedicated Solid State Drive

    Power Consumption: 100W

    Dimensions: W: 8.7" x H: 1.7" x D: 10.8" (221 x 44 x 275mm)

    Weight: 3.5lbs (1.59kg)

    Certifications: CE, FCC, UL, cUL, NDAA, TAA

    Country Of Origin: Taiwan

Technical specification
  • Unique ref.mc-series-cloud-managed-appliance
  • Product familyRecorders
  • Product groupAppliances
  • TypeObject (single object)
  • Date of publishing2026-03-12
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States