Publish your products
MT-Series Cloud-Managed Server OE-MTX
OpenEye

MT-Series Cloud-Managed Server OE-MTX

Powerful, yet compact, the OE-MT supports up to 96 channels of video.

Key features of OE-MT-Gen-2

4 Drive Capacity- Record video on up to 4 drives for increased storage retention.

Dedicated Camera Network- Isolate video traffic for enhanced security and performance.

Rack Mountable- Compatible with standard server racks.

Alarm I/O- Integrate external devices for real-time alerts and monitoring.

SSD OS Drive- Increase storage capacity, speed and efficiency with solid-state drives.

Scalable NVR Server- Scale to meet business needs with different upgrade options.

Specification
  • Max Channel Count: 32 (96 w/ Upgrades)
    Max Recording Rate: 
    300 Mbps
    Max Storage Capacity: 
    96TB
    Operating System: 
    Linux (Windows Optional)
    Network Ports: 
    1 x 2.5GbE, 1 x GbE
    OS Drive: 
    Dedicated SSD
    Power Consumption: 
    Max: 170W | Nominal: 133W
    Dimensions: 
    W: 17.25" x H: 3.75" x D: 11.8"
    Weight: 
    12.5lbs (5.67kg)
    Country Of Origin: 
    United States

Technical specification
  • Unique ref.mt-series-cloud-managed-server-oe-mtx
  • Product familyRecorders
  • Product groupServers
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit