Publish your products
Infiltration module - EcoBloc Core
Infiltration module - EcoBloc Core
Infiltration module - EcoBloc Core
Infiltration module - EcoBloc Core
Infiltration module - EcoBloc Core

    Infiltration module - EcoBloc Core

    Stormwater management system with various applications: Rainwater infiltration, Stormwater attenuation, Rainwater harvesting, Lorry-bearing 12 tons, 630 m³ (22.250 ft³)/Truck

    Various applications: Rainwater infiltration, Stormwater attenuation, Rainwater harvesting

    • High storage volume
      GRAF infiltration modules have three times the storage volume of a standard gravel infiltration ditch. One module therefore takes the place of around 1300 kg (1,4 tons) of gravel or a 50 m (164') drainage pipe. Since you don‘t have to excavate so much soil and enjoy great value for money compared with a standard gravel infiltration ditch, the GRAF modules save you hard-earned cash!
    • Service life of over 50 years
      A durable product design ensures sustainability. The GRAF EcoBloc system and the Vario 800 flex shaft system is designed for a service life of over 50 years.
    • Easy to install
      The modules are fitted simply, at speed and in various ways. They can be installed without heavy machinery – one EcoBloc Inspect flex module weighs just 8 kg (17.6 lbs), even only 7 kg (15.4 lbs) for one EcoBloc core.
    • Up to 97 % reservoir volume
      The GRAF EcoBloc core has a gross volume of 225 litres (59.4 US gal.) and a reservoir volume of 219 litres (57.9 US gal.). With a reservoir volume in excess up to 97 %, it is a market-leading product. The EcoBloc variants maxx and Inspect flex still offer a reservoir coefficient of 96 % despite their high load-bearing capacity.
    • Installation depth of up to 4 metres (13'1.4")
      Even under very heavy loads, GRAF EcoBloc core modules can be installed at a depth of up to 4 metres (13'1.4"). This means that up to 9 layers are possible. Please consult GRAF when the installation depth is greater than 4 metres.

    Eco-friendly product – green logistics:

    1. Stackable
      To save space during transport, the EcoBloc core modules are stacked into each other. This minimizes transport costs, storage space in stock and CO2 emissions.
    2. Easy installation
      The EcoBloc base plate forms the foundations of each EcoBloc system. Up to 10 EcoBloc modules can be fitted on one base plate.
    3. Ready
      The side faces are sealed with EcoBloc end plates. The EcoBloc system can be adapted to match individual requirements.


    Specification
    • EcoBloc core infiltration bloc
      Infiltration bloc for storage and/or infiltration of rainwater and for positioning on EcoBloc core base plates
      – see separate item – or for creating multiple layers on other EcoBloc core infiltration blocs.
      Inspection and cleaning is possible by combining with EcoBloc Inspect flex infiltration blocs and the
      Vario 800 shaft system.
      The open structure ensures a three-dimensional flow of water through all system components.
      Infiltration blocs are laid to give sufficient coverage by linking with EcoBloc connectors in a horizontal
      direction – see separate item.
      Multiple layers of infiltration blocs can be laid, no connectors needed for the vertical connection.
      Long-term load-bearing capacity/ max. installation depth up to heavy-duty 12 tonne lorry/ 4,00 m and
      accordingly pedestrian loading/ 4,00 m verified.

      Technical data:

       Dimensions (LxWxH): 800 x 800 x 350 mm
       Weight: approx. 7 kg
       Material: Polypropylene PP (100% recyclable)
       Colour: green
       Volume: 225 litres (219 litres net)
       Storage coefficient: 97%

      Accessories
      EcoBloc core base plate

      EcoBloc core base plate as the base layer unit for creating an EcoBloc core infiltration or storage tank

      Technical data:
       Dimensions (LxWxH): 800 x 800 x 40 mm
       Weight: approx. 4 kg
       Material: Polypropylene PP (100% recyclable)
       Colour: green
       Volume: 25 litres (20 litres net)

      Note: Each EcoBloc core base plate should be laid on a geotextile or membrane material – see separate item –
      which in turn is laid on a blinding surface which has been rolled flat – again see separate item. Installation
      and laying should be carried out following the manufacturer's instructions.

      EcoBloc core end plate
      Side connection plates to end each row and create side panels for GRAF EcoBloc core infiltration blocs.
      Technical data:
       Set consists of two end plates
       Dimensions (LxWxH): 800 x 315 x 80 mm
       Material: Polypropylene PP (100% recyclable)
       Colour: green
       Each open end/side of the EcoBloc core system is closed with an end plate.
       Connections: 2 x DN 250/200/150/100
       Additional DN 100 connector for complete ventilation
       Additional DN 150 connector for complete drainage
       No tools needed for installation

      EcoBloc connectors
      Connectors for joining multiple components of the EcoBloc family, where GRAF EcoBloc system components are laid to provide coverage over any surface area. One connector is required per contact surface
      between two connecting blocs (side by side and end by end) on every vertical layer of the system comoponents.
      Technical data:
       Dimensions (LxWxH): 68 x 26 x 38 mm
       Material: Polypropylene PP (100% recyclable)
       Colour: grey

      GRAF-Tex geotextile
      Graf-Tex geotextile (8 ounce, non-woven geo-textile fabric), 100% polypropylene filter membrane, meechanically needle-punched to form continuous filament. Rot-proof material between soil and infiltration
      system prevents infiltration layers from silting up. The Graf-Tex geotextile ensures long lifetime, consistent infiltration and high permeability.
      Technical data:
       Opening width: 100 µm
       Water permeability coefficient kv (s = 20 kPa): 1,0 x 10-3 m/s
       Tensile strength (lengthwise / crosswise): 15 kN/m / 15 kN/m
       Punch push-through force (x-s): 2,0 kN
       Weight: 200 g/m²
       Robustness class: 3
       Roll material: Roll width 5 m (196.9”)

      Product: GRAF-Tex geotextile

      Venting end DN 100 (4” pipe)
      Venting end DN 100 (4” pipe) should always be installed for attenuation/infiltration systems in the event of
      heavy inflow of rain/surface water or undersized house venting installation.
      Technical data:
       DN 100 (4” pipe)
       Colour: Black
       Rodent guard
       Can be extended with standard DN 100 (4” pipe)

      Product: GRAF venting end DN 100 (4” pipe)

      EcoBloc adaptor plate DN300 (12”) / DN400 (16”) / DN500 (20“)
      EcoBloc adaptor plate DN300 (12“) / DN400 (16“) / DN500 (20“) can be used with EcoBloc Inspect 420,
      EcoBloc Inspect 230, EcoBloc Inspect flex, EcoBloc maxx and EcoBloc core.
      Assembly and installation of the EcoBloc adaptor plate can be achieved on site with accessories and
      mounting parts to suit individual EcoBloc system configurations.
      The position of the adaptor plate can be adjusted for both inlet or outlet operations to achieve optimum
      volume usage of the combined EcoBloc system.
      Simple assembly of each component is possible due to mounting lugs compatible with each of the
      EcoBloc modules, suitable for the individual operation mode and system configuration.
      Maximum installation depth and loading characteristics are equivalent to EcoBloc system components.
      Technical data:
       Dimensions (LxWxH): 800 mm (2’ 7.5”) x 660 mm (2’ 2”) x 870 mm (2’ 10.2”)
       Colors: grey
       Mass: ca. 13 kg
       Connections: 1x DN315 (12”) / 1x DN400 (16”) / 1x DN500 (20”)

      Notes: When using EcoBloc Systems for infiltration operation, the GRAF EcoBloc adaptor plate must be
      wrapped with geotextile. see position. For using EcoBloc system for storing or to attenuate rain water,
      PE-HD geomembrane must be welded directly to the GRAF EcoBloc adaptor plate and the combination
      must be wrapped in geotextile see position.

      Product: GRAF EcoBloc adaptor plate DN300 (12”) / DN400 (16”) / DN500 (20“)

      Excavation for EcoBloc system
      8–10 cm (3.15”–3.94”) thick layer of gravel 8mm/16mm (0,03”/0,06”)
      Compressed with lightweight machine as horizontal and level plane to lay geotextile and EcoBloc Inspect
      elements – see separate items –.

      Backfill for EcoBloc system
      Gravel of size 20mm/40mm (0.79”/1.57”) for side and vertical filling of EcoBloc Inspect System
      If EcoBloc Inspect are to be filled in layers, observe maximum fill height of around 30 cm (0.98’) and
      compress in layers in accordance with manufacturer's instructions.

    Technical specification
    • Unique ref.EcoBloc-Core
    • TypeObject (single object)
    • Date of publishing2026-03-19
    • Edition number1
    • Height (mm)350
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainPolypropylene
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Gibraltar
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Greece
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Guernsey
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Hungary
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Iceland
    Israel
    Grenada
    Ethiopia
    Samoa
    Ireland
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Isle of Man
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Italy
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Jersey
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Latvia
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Liechtenstein
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Lithuania
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Luxembourg
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Malta
    Malaysia
    Nicaragua
    Madagascar
    Moldova
    Maldives
    Panama
    Malawi
    Monaco
    Mongolia
    Puerto Rico
    Mali
    Montenegro
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Netherlands
    Nepal
    Saint Lucia
    Mauritius
    North Macedonia
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Norway
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Poland
    Pakistan
    Saint-Barthélemy
    Mozambique
    Portugal
    Palestine
    Sint Maarten
    Namibia
    Romania
    Philippines
    The Bahamas
    Niger
    Russia
    Qatar
    Trinidad and Tobago
    Nigeria
    San Marino
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Serbia
    Singapore
    U.S. Virgin Islands
    Reunion
    Slovakia
    South Korea
    United States
    Rwanda
    Slovenia
    Sri Lanka
    Saint Helena
    Spain
    Syria
    São Tomé and Príncipe
    Svalbard and Jan Mayen
    Taiwan
    Senegal
    Sweden
    Tajikistan
    Seychelles
    Ukraine
    Thailand
    Sierra Leone
    United Kingdom
    Türkiye
    Somalia
    Vatican City
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit